ITEM NO. | HG-KNT16L |
Weight | 96 g |
Dimensions | 12 × 50 × 75 mm |
Damper Torque (kgf-cm) | 16.3 |
Damper Torque (lbs-in) | 13 |
Holes | 6 |
Knuckles | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 12 mm | 75 mm | 96 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Shaft | 304 Stainless Steel | Polished |
Plug | Polyacetal | Black |
Holder | Polyamide | Black |
Washer A | PTFE | Natural |
Washer B | Polyacetal | Natural |
Nut | Stainless Steel |