ITEM NO. | S-6166-6-L |
Weight | 570 g |
Dimensions | 20 × 152 mm |
Knuckles | 2 |
Load Capacity (kg/pair) | 90 |
Load Capacity (lbs/pair) | 198 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
20 mm | 152 mm | 570 g |
Components
Component | Material | Finish |