SNR65L

LIFT OFF HINGE - SNR65L

Product Specifications
Material
304 Stainless Steel
Finish
Nickel
Weight of Item (g)
76
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
18
Load Capacity (lbs/pr)
39.6
Knuckles
2
Holes
4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5 mm or #9 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products