ITEM NO. | HG-PA180-9 |
Weight | 800 g |
Dimensions | 178 × 100 × 40 mm |
Damper Torque (kgf-cm) | 91 |
Damper Torque (lbs-in) | 79 |
Max. Opening Angle (degree) | 110 |
Mounting Type | Surface Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
178 mm | 40 mm | 100 mm | 800 g |
Components
Component | Material | Finish |
Base A/B | 430 Stainless Steel | Plain |
Case | 430 Stainless Steel | Plain |
Plastic Cover A/B | PBT Plastic | Light Gray |
Slider | Polyacetal | |
Spring | Steel |