ITEM NO. | LL-66/BLK-P |
Weight | 25 g |
Dimensions | 66 × 22 × 24.5 mm |
Holding Force (kg) | 20 |
Holding Force (lbs) | 44 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 mm | 22 mm | 24.5 mm | 25 g |
Components
Component | Material | Finish |
Latch Body | Polyamide | Black |
Lever | Polyamide | Black |
Counterplate | Steel | Nickel |