MDSF58-16-80

LEVELING GLIDE - MDSF58-16-80

Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
58
Length or Depth of Item when closed (in)
2.3125
Height of Item (mm)
114
Height of Item (in)
4.5
Width of Item (mm)
58
Width of Item (in)
2.3125
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M16 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LEVELING GLIDE - MDSF58-10-40

$4,389.00
LEVELING GLIDE - MDSF80-20-100

$4,389.00
LEVELING GLIDE - MKR-N32M10

$5.00