ITEM NO. | TG-20 |
Weight | 11 g |
Dimensions | 20 × 20 × 21 mm |
Automatic Height Adjustment | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
20 mm | 20 mm | 21 mm | 11 g |
Components
Component | Material | Finish |
Base | Polyamide | Dark Gray |
Bolt | Polyethylene | Yellow Zinc Chromate |