ITEM NO. | SG-32M8 |
Weight | 25 g |
Dimensions | 32 × 42 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 42 mm | 25 g |
Components
Component | Material | Finish |
Base | Polyacetal | Dark Gray |
Base Cap | Polyamide | Dark Gray |
Bolt | Steel | Black Chromate |