Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
34
Width of Item (in)
1.375
Load Capacity (kg)
15
Load Capacity (lbs)
33
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files