EN-K84

LATCH HOOK - EN-K84

Product Description
  • Keeps items hooked, ideal for vibration or shock applications
Product Specifications
Material
316 Stainless Steel
Finish
Polished
Weight of Item (g)
92
Length or Depth of Item when open (mm)
38
Length or Depth of Item when open (in)
1.5
Height of Item (mm)
84
Height of Item (in)
3.3125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg)
20
Load Capacity (lbs)
44
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products