ITEM NO. | JF-110 |
Weight | 270 g |
Dimensions | 18 × 200 mm |
All-Stainless Steel | Y |
Are Fasteners Included | Y |
Are Fasteners Required | Y |
For Drywall description | No |
For Drywall | N |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 12 |
Load Capacity (lbs) | 26 |
Multi-Prong Hook | N |
Range of Motion (degree) | |
Undermount Hook | N |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
110 mm | 18 mm | 200 mm | 270 g |
Components
Component | Material | Finish |