JFT-180

S/S HOOK - JFT-180

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
83
Length or Depth of Item when closed (in)
3.3125
Height of Item (mm)
180
Height of Item (in)
7.125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg)
10
Load Capacity (lbs)
22
Undermount Hook
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.5 x 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products