ITEM NO. | JF-70 |
Weight | 95 g |
Dimensions | 16 × 120 mm |
All-Stainless Steel | Y |
Are Fasteners Included | Y |
Are Fasteners Required | Y |
For Drywall description | No |
For Drywall | N |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 10 |
Load Capacity (lbs) | 22 |
Multi-Prong Hook | N |
Range of Motion (degree) | |
Undermount Hook | N |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
68 mm | 16 mm | 120 mm | 95 g |
Components
Component | Material | Finish |