ITEM NO. | SSH-2580 |
Weight | 840 g |
Dimensions | 800 × 25 × 75 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 25 |
Bar Shape | Round |
CC Length (Inch) | 28-03-2016 |
CC Length (mm) | 716 |
Design Feature | Heavy Duty |
Internal Height (mm) | 50 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
800 mm | 25 mm | 75 mm | 840 g |
Components
Component | Material | Finish |