MDHL-FPS340

LARGE HANDLE WITH LATCH - MDHL-FPS340

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
465
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
340
CC Length (in)
13.375
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE WITH LATCH - MDHL-FPS740

$63.00
LARGE HANDLE WITH LATCH - MDHL-FPC440

$383.00
LARGE HANDLE WITH LATCH - MDHL-SPC340

$288.80
LARGE HANDLE WITH LATCH - MDHL-SPS440

$42.00
LARGE HANDLE WITH LATCH - MDHL-FPS540

$47.00