ZL-2102

ZweiL HOOK - ZL-2102

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
221
Length or Depth of Item when closed (mm)
79
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Load Capacity (kg)
30
Load Capacity (lbs)
66
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR STOPPER - ZL-1803

$0.00