ITEM NO. | EW-65E |
Weight | 52 g |
Dimensions | 65 × 33 mm |
All-Stainless Steel | Y |
Are Fasteners Included | Y |
Are Fasteners Required | Y |
For Drywall description | No |
For Drywall | N |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 20 |
Load Capacity (lbs) | 44 |
Multi-Prong Hook | Y |
Range of Motion (degree) | |
Undermount Hook | N |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 25 mm | 33 mm | 52 g |
Components
Component | Material | Finish |