Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
14.1
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
14.1
Height of Item (in)
0.5625
Width of Item (mm)
17
Width of Item (in)
0.6875
Magnetic Force (kg)
7
Magnetic Force (lbs)
15
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files