JS375-50F

HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-50F

Product Description
  • Flat-shaped roller
  • Sealed bearing ideal for outdoor environment
  • Bracket has holes for fasteners or it also can be welded.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
500
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
47
Width of Item (in)
1.875
Load Capacity (kg/pr)
400
Load Capacity (lbs/pr)
880
Wheel Type
Flat Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
10.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-60F

$260.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-200F

$3,999.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-110F

$700.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-90F

$551.30
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (FLAT-SHAPE) - JS375-150F

$2,042.30