JS365-110H

HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (U-SHAPE) - JS365-110H

Product Description
  • U-shaped roller
  • Sealed bearing ideal for outdoor environment
  • Bracket has holes for fasteners or it also can be welded.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
2000
Length or Depth of Item when closed (mm)
145
Length or Depth of Item when closed (in)
5.75
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
53
Width of Item (in)
2.125
Load Capacity (kg/pr)
1400
Load Capacity (lbs/pr)
3080
Wheel Type
U-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3/4 or 19 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (U-SHAPE) - JS365-150H

$2,300.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (U-SHAPE) - JS365-75H

$283.50
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (U-SHAPE) - JS365-90H

$500.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (U-SHAPE) - JS365-200H

$3,850.00
HEAVY DUTY STAINLESS STEEL ROLLER WITH BRACKET (U-SHAPE) - JS365-60H

$250.00