Product Description
- V-shaped roller wheel for JS3
- Sealed bearing ideal for outdoor environment.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
60
Width of Item (in)
2.375
Wheel Type
V-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M10 X 40 MM
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files