ITEM NO. | SDY-MAS-24-150 |
Weight | 1750 g |
Dimensions | 98 × 197 mm |
Base Swivel (deg) | 40 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
98 mm | 197 mm | 1,750 g |
Components
Component | Material | Finish |
Base | 304 Stainless Steel | Electropolished |
Bolt | 304 Stainless Steel | Electropolished |