MCH-61

Heavy Duty Magnetic Catch - MCH-61

Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
61
Width of Item (in)
2.4375
Magnetic Force (kg)
11
Magnetic Force (lbs)
24.2
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Heavy Duty Magnetic Catch - MCH-105

$22.50
Heavy Duty Magnetic Catch - MCH-50

$11.00
Heavy Duty Magnetic Catch - MCH-40

$9.40
Heavy Duty Magnetic Catch - MCH-80

$17.60
Heavy Duty Magnetic Catch - MC-0083

$3.90