Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
206
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Length or Depth of Item when open (mm)
105
Length or Depth of Item when open (in)
4.1875
Height of Item (mm)
25.4
Height of Item (in)
1.0625
Width of Item (mm)
105
Width of Item (in)
4.1875
Magnetic Force (kg)
15
Magnetic Force (lbs)
33
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files