ITEM NO. | SH740 |
Weight | 5400 g |
Dimensions | 1440 × 60 × 241.5 mm |
Load Capacity (kg) | 41 |
Load Capacity (lbs) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,440 mm | 60 mm | 241.5 mm | 5,400 g |
Components
Component | Material | Finish |
Back Bracket | Brass | Chrome |
Bolt & Nut | Steel | Chrome |
Hanger Rod | Steel | Chrome |
Front Bracket | Brass | Chrome |