Product Specifications
Material
Silicone Rubber, 304 Stainless Steel
Finish
Yellow, Plain
Weight of Item (g)
78
Length or Depth of Item when closed (mm)
63.1
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
75.4
Height of Item (in)
3
Width of Item (mm)
15
Width of Item (in)
0.625
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 32 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files