ITEM NO. | HG-JG150L-CR |
Weight | 995 g |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
49.6 mm | 34.6 mm | 150 mm | 995 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Speed Adjustment Screw | Steel | Nickel |
Cover | ABS | Chrome |
Adjustment Plate | Zinc Alloy | Chrome |