ITEM NO. | 2877ZN5 |
Weight | 17 g |
Dimensions | 26 × 20 × 20 mm |
Glass Thickness (mm) | 6 To 10 |
Max. Panel Depth (mm) | 16 |
Max. Panel Width (mm) | 10.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
26 mm | 20 mm | 17 g |
Components
Component | Material | Finish |