ITEM NO. | 2884ZN5 |
Weight | 49 g |
Dimensions | 27 × 50 × 16 mm |
Glass Thickness (mm) | 6 To 10 |
Max. Panel Depth (mm) | 24.5 |
Max. Panel Width (mm) | 10.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 27 mm | 16 mm | 49 g |
Components
Component | Material | Finish |