ZL-2203

ZweiL GLASS SHELF HOLDER - ZL-2203

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
494
Length or Depth of Item when closed (mm)
68
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Panel Depth (mm)
240
Max. Panel Depth (in)
9.4375
Max. Panel Width (mm)
640
Max. Panel Width (in)
25.1875
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 60 mm
Fasteners Type
Hex Socket Cap Screw, Concrete Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ZweiL GLASS SHELF HOLDER - ZL-2201-240

$0.00
ZweiL GLASS SHELF HOLDER - ZL-2201-180

$0.00
ZweiL GLASS SHELF HOLDER **SOLD PER EACH, NOT A PAIR - ZL-2202

$0.00
Zweil Glass Door Latches - ZL-1601-1

$0.00
Zweil Glass Door Latches - ZL-1601-2

$0.00