ITEM NO. | GHC-34/8/PB |
Weight | 36 g |
Dimensions | 41 × 34.5 × 37 mm |
Holes | 3 |
Knuckles | 3 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (mm) | 6 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (mm) | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
34.5 mm | 37 mm | 36 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished Brass |
Plate | Zinc Alloy | Polished Brass |
Washer | PVC | Clear |
Screw | Steel | Nickel |
Catch | Polyacetal | Black |