XL-GH05-120L

GLASS DOOR GRAVITY HINGE - XL-GH05-120L

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
1624
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
110
Width of Item (in)
4.375
Load Capacity (kg/pr)
45
Load Capacity (lbs/pr)
99
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Door Width (mm)
750
Max. Door Width (in)
29.5
Max. Door Thickness (mm)
12
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
10
Min. Door Thickness (in)
0.375
Knuckles
2
Holes
4
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 X 14
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

GLASS DOOR GRAVITY HINGE - XL-GH05-120R

$256.10
GLASS DOOR GRAVITY HINGE - XL-GH02F-120L

$210.00
GLASS DOOR GRAVITY HINGE - XL-GH02-120L

$201.80
GLASS DOOR GRAVITY HINGE - XL-GH05F-120L

$235.00
GLASS DOOR GRAVITY HINGE - XL-GH05F-120R

$235.00