ITEM NO. | GS-GL20-CR |
Weight | 400 g |
Dimensions | 40 × 62 × 58.5 mm |
Key Changes | 1-Million |
Master Keying Availability | Yes |
Max. Glass Thickness (mm) | 10 |
Min. Glass Thickness (mm) | 6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 62 mm | 58.5 mm | 400g |
Components
Component | Material | Finish |
Lock | Zinc Alloy | Chrome Plated |
Cylinder | Brass | Chrome Plated |
Front Plate | Zinc Alloy | Chrome Plated |
Spacer | ABS | Black |
Front Plate | Zinc Alloy | Chrome Plated |
Key | Brass | Nickel Plating |