XL-GC05-R-C

GLASS BRACKET - XL-GC05-R-C

Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
174
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
70
Width of Item (in)
2.8125
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Anchor screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GLASS BRACKET - XL-GC05-L-C

$35.20
GLASS HINGE (OVERLAY,W/CATCH) - XL-GC07-C

$50.70
GLASS PIVOT HINGE (INSET) - XL-GC04-C

$133.30
UPPER BRACKET **
4PCS PER SET - XL-GC06-C

$88.60