ITEM NO. | SCRL2-15S-100A |
Weight | 20 g |
Dimensions | 159 × 5.2 × 15.5 mm |
Load Capacity (kgf/pair) | 21 |
Load Capacity (N/pair) | 206 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
159 mm | 5.2 mm | 15.5 mm | 20 g |
Components
Component | Material | Finish |
Outer Member | Stainless Steel (SUS304) | |
Inner Member | Stainless Steel (SUS304) | |
Retainer | Stainless Steel (SUS304) | |
Balls | Stainless Steel (SUS440) |