Product Description
- Automatically locks when flap is in opened position.
- Press lever to release the lock.
- Bracket can be used without the need for hinges.
- Available in 3 different sizes.
- Damper unit EBD available for use with all EB series brackets (sold separately).
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
750
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.417
Length or Depth of Item when open (mm)
318.5
Length or Depth of Item when open (in)
12.539
Height of Item (mm)
171
Height of Item (in)
6.732
Width of Item (mm)
36
Width of Item (in)
1.417
Load Capacity (kg)
100
Load Capacity (lbs)
220
Alternative Load Capacity (kg)
200
Alternative Load Capacity (lbs)
440
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
5.5mm or #12 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
REACH 223
Is RoHS Compliant
RoHS 3
Product Videos
Downloadable Files