Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
240
Length or Depth of Item when closed (mm)
55.5
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
354.5
Height of Item (in)
14
Width of Item (mm)
26.5
Width of Item (in)
1.0625
Load Capacity (kg)
7
Load Capacity (lbs)
15.4
Max. Door Height (mm)
400
Max. Door Height (in)
15.75
Min. Door Height (mm)
400
Min. Door Height (in)
15.75
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
15.4
Max. Door Weight (lbs)
5
Min. Door Weight (kg)
11
Min. Door Weight (lbs)
7
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files