ITEM NO. | OVN-3L/BLK |
Weight | 220 g |
Dimensions | 21.5 mm |
Cabinet Min. Depth (inch) | 13-25/32 |
Cabinet Min. Depth (mm) | 350 |
Door Max. Height (inch) | 15-03-2004 |
Door Max. Height (mm) | 400 |
Door Max. Weight (kg) | 5 |
Door Max. Weight (lbs) | 11 |
Door Min. Weight (kg) | 3 |
Door Min. Weight (lbs) | 6.6 |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
21.5 mm | 220 g |
Components
Component | Material | Finish |
Arm and Mounting Plate | Steel | Nickel |