ITEM NO. | SDS-100B-TV |
Dimensions | 19.5 mm |
Compatible Hinge Types | Single Knuckle/Drop |
Door Max. Torque (kgf-cm) | 12/pc, 24/Pair |
Door Max. Torque (lb-in) | 10.4/pc, 20.8/Pair |
Door Min. Torque (kgf-cm) | 5/pc, 10/Pair |
Door Min. Torque (lb-in) | 4.3/pc, 8.6/Pair |
Hold Open Angle (degree) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
19.5 mm |
Components
Component | Material | Finish |
Arm | Steel, Zinc Alloy | Nickel |