SDR-A84D-TC3000

FALSE CEILING ALUMINUM TRACK FOR SDR-A84D (3000mm) - SDR-A84D-TC3000

Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
2595
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
3000
Width of Item (in)
118.125
Max. Door Width (mm)
1000 (Two Door), 750 (Four Door)
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

$220.00
FOLDING DOOR HARDWARE - SDR-A84D

$0.00
UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

$140.00
UPPER TRACK FOR SDR-A125 (3000mm) - SDR-A125-3000

$290.00
UPPER TRACK FOR SDR-A300 (3000mm) - SDR-A300-3000

$110.64