ITEM NO. | MC0083-N |
Weight | 41 g |
Dimensions | 50 × 17 × 14.1 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 17 mm | 14.1 mm | 41 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Yoke | 304 Stainless Steel | Nickel |
Magnet | Neodymium | Nickel |
Cover | 304 Stainless Steel | Plain |