SPW-EC20-WT

END CAP FOR SPW-1820 - SPW-EC20-WT

Product Specifications
Material
Plastic (PP)
Finish
White
Weight of Item (g)
2
Length or Depth of Item when closed (mm)
6.5
Length or Depth of Item when closed (in)
0.3125
Length or Depth of Item when closed (mm)
6.5
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
18.5
Width of Item (in)
0.75
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

END CAP FOR SPW-1820 - SPW-EC20-BR

$0.40
COVER FOR SPW-1820 - SPW-CV1820-WT

$1.20
SHELF SUPPORT FOR SPW-1820 - SPW-20-WT

$1.10
COVER FOR SPW-1820 - SPW-CV1820-BR

$1.80