SDH-GDROP HINGE FOR GLASS DOOR
Description
Drop flap hinge for glass panels in furniture and cabinetry.
Specs
ITEM NO. | SDH-G |
Weight | 79 g |
Max. Door Thickness (inch) | 01-Apr |
Max. Door Thickness (mm) | 6 |
Max. Opening Angle (degree) | 90 |
Min. Door Thickness (inch) | 01-Aug |
Min. Door Thickness (mm) | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
79 g |
Components
Component | Material | Finish |
Videos
No videos yet!
Downloads
No PDFs yet!