Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
43
Length or Depth of Item when closed (mm)
9
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 11 mm
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files