ITEM NO. | SDH-001/NI |
Weight | 79 g |
Dimensions | 52 × 38 mm |
Holes | 6 |
Max. Door Thickness (inch) | 03-Apr |
Max. Door Thickness (mm) | 20 |
Max. Opening Angle (degree) | 90 |
Min. Door Thickness (inch) | 05-Aug |
Min. Door Thickness (mm) | 16 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
52 mm | 38 mm | 79 g |
Components
Component | Material | Finish |