ITEM NO. | SDH-P/WT |
Dimensions | 64 × 44 mm |
Holes | 4 |
Max. Door Thickness (inch) | 25/32 |
Max. Door Thickness (mm) | 20 |
Max. Opening Angle (degree) | 90 |
Min. Door Thickness (inch) | 05-Aug |
Min. Door Thickness (mm) | 16 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
64 mm | 44 mm |
Components
Component | Material | Finish |