ITEM NO. | P-102H/SS |
Weight | 85 g |
Dimensions | 61 × 60 × 22 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
61 mm | 60 mm | 22 mm | 85 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Lever | 304 Stainless Steel | Polished |
Hook | 430 Stainless Steel | Polished |
Counterplate | 304 Stainless Steel | Polished |