Product Description
- Spring loaded latch provides constant holding tension for secure latching
- Durable against vibration
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
19.5
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
33
Width of Item (in)
1.3125
Load Capacity (kg)
80
Load Capacity (lbs)
176
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or # 8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 3
Downloadable Files