ITEM NO. | ZL-1504-IS-48 |
Weight | 432 g |
Dimensions | 73 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
CC Length (Inch) | 1-57/64 |
CC Length (mm) | 48 |
Style | Interior |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
73 mm | 432 g |
Components
Component | Material | Finish |