ZL-1503-IS-50

ZweiL DOOR PULL - ZL-1503-IS-50

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
480
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
50
Width of Item (in)
2
Max. Door Thickness (mm)
48
Max. Door Thickness (in)
1.875
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.4375
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Bolts set
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR PULL - ZL-1503-WN-50

$0.00
ZweiL DOOR PULL - ZL-1503-OS-50

$0.00